5
Calculite LED 2" Square Downlights, Wall Wash and Accents
products found
Browse the
Calculite LED 2" Square Downlights, Wall Wash and Accents
products and find the product that you are looking for. Not all products are shown below.
Related website
This product works with Interact controls. Learn more...
Product family information
Calculite 2" recessed features a discrete small aperture visual profile without compromise to options and features needed to fully accentuate application space.
Benefits
2" small aperture fully compliments larger apertures in the Calculite recessed family
Features
Up to 1500lm
Downlight, adjustable accent, and lensed wall wash recessed types
90CRI properly renders objects in the space
Adjustable accent with 40° vertical aiming and lock