You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Baltimore LED post top large (VX681) - Generation 3

    Baltimore LED - Timeless grace, fresh technology

    View all 810 products Hadco
    Baltimore LED post top large (VX681) - Generation 3
    Hadco
    Interact Ready Logo (Bluetooth)
    cETLus logo
    BAA certification icon
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Hadco-Baltimore LED Post Top Large (VX681) - Spec Sheet (G3) pdf 963.5 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Hadco Baltimore LED post top consists of a traditional stately form that has created an industry standard. It offers the style of traditional lanterns with today’s cutting edge LEDgine technology. The Baltimore luminaire combines high-performance optical assemblies and money-saving maintenance benefits. For historic areas and new street-scapes Baltimore is available in sizes that are in proportion to most applications including residential streets, city streets, campuses and parking lots.

        Benefits

        Offers a variety of panel style option for a customizable aesthetic.
        Multiple distribution options and lumen packages suitable for several applications
        Highly efficient IP66 light engine is protected from the elements and ensure optimal photometric performance.
        Maximizes energy savings with multiple driver options and programmed dimming options

        Features

        Multiple lumen packages with output of up to 10,172 lumens
        Color temperatures 4000K and 3000K are available.
        Type 2, 3, 4, and 5 optics available
        Dimming driver standard

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product