You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Renaissance LED pendant small (RNS20) - Gen3

    Exceed expectations with refined timeless elegance

    View all 56 products Lumec
    Renaissance LED pendant small (RNS20) - Gen3
    cULus
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The Lumec Renaissance LED pendant luminaires mix refinement together with ambition. The design reflects and evokes late 19th and early 20th century styling, perfectly suited for most urban and rural areas, while the state-of-the-art technology inside assures exceptional photometric performance, a long lifespan, and ease of maintenance. Designed to exceed your aesthetic expectations, the highly customizable Renaissance luminaires offer various decorative elements to add a feeling of sophistication to any area or project.

        Benefits

        Provides design flexibility with a variety of cages, crowns, and decorative deflectors
        Simple and fast maintenance
        IP66 optical system keeps optics free of contaminants
        Ensures top-level performance in harsh environmental conditions

        Features

        Multiple lumen packages
        Type 2, 3, 4, and 5 optics available
        Acrylic Globe
        3000K and 4000K color temperatures available
        Dimming driver standard

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product