The UVB Broadband TL lamps emit radiation in the ‘B’ bandwidth of the UV spectrum (290 to 315 nm) . This make these lamps suitable for various applications such as photo-therapy, agriculture & curing
Photo-sensitizing agent
Emission range from 290-320 nm. Peak at 302 nm
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.
Photobiological Safety – IEC 62471 - Risk Group 3. WARNING - UV is emitted from these products.