Global - English

Philips Stela+ gen2 Long, Square & Wide

Stela+ gen2 – the revolution continues

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

In 2008 the arrival of the Stela family heralded a revolution in street lighting. In Stela+ gen2 we are now presenting the next generation of LEDs and introducing programmable drivers. The REVOLED cooling and light distribution concept enables tremendous energy savings and a corresponding reduction in CO2 emissions, whilst meeting current lighting standards. Excellent thermal management of the LEDs ensures a very long lifetime, eliminating the need for lamp replacement. Higher flux per LED, flux tuning (using L-Tune) and the option of employing Constant Light Output (CLO) make it possible either to reduce the number of LEDs needed (lower cost per light point) or, when using the same number of LEDs as before, to reduce the power consumption (lower Total Cost of Ownership).

Benefits

  • REVOLED technology for maximum efficiency

  • Fit-and-forget solution – operates at low current

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Stela+ gen2 Long, Square & Wide en_AA pdf 383.0 kB
EcoDesign document
EcoDesign pdf 441.4 kB
EcoDesign document
EcoDesign pdf 532.8 kB
EcoDesign document
EcoDesign pdf 515.5 kB

Visuals

Family-Photographs-Stela+ gen2 Long, Square & Wide
Multiple assets
Revit file
BPP614 Stela+ Square Revit + Text zip 5.1 MB
Revit file
BPP616 Stela+ Long Revit + Text zip 7.5 MB
Revit file
BPP612 Stela+ Wide Revit + Text zip 7.8 MB

Photometry and Lighting design

Family-IES-Stela+ gen2 Long, Square & Wide
Multiple assets