Signify UrbanStar, Urban road & street light, 26.5 W, 3741 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP66, SRG6-6

BDS100 LED43/740 I DW50 DGR D9 C1K

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit with DALI interface, 3741 lm, 26.5 W, 141 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation

Order code: 912300023991
Full order code: 871869945043400

Specifications

Lamp family code
LED43 [LED module 4300 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS100 LED43/740 I DW50 DGR D9 C1K txt 4.8 kB
Product leaflet
Localized commercial leaflet 912300023991 en_AA pdf 343.3 kB

Brochures

Install instructions
Mounting instruction of UrbanStar pdf 1.2 MB

Visuals

Product-Photographs-912300023991_EU
Multiple assets - Visuals
Product-Diagrams-912300023991_EU
Multiple assets - Visuals
CAD Drawings
Urban Star-BDS100-3D08.sat sat 52.9 kB
CAD Drawings
Urban Star-BDS100-3D09.r3d r3d 209.1 kB
CAD Drawings
Urban Star-BDS100-3D05.m3d m3d 56.0 kB
CAD Drawings
Urban Star-BDS100-3D03.dwg dwg 341.7 kB
CAD Drawings
Urban Star-BDS100-3D07.max max 752.0 kB
CAD Drawings
Urban Star-BDS100-3D04.dxf dxf 380.3 kB

Photometry and Lighting design

IES
IES File - BDS100 LED43/740 I DW50 DGR D9 C1K IES 56.0 kB
Revit file
63_PHILIPS_Urban Star-BDS100-3D.rfa zip 1.3 MB
Dialux
ULD File - BDS100 LED43/740 I DW50 DGR D9 C1K ULD 47.0 kB
Relux
ROLF File - BDS100 LED43/740 I DW50 DGR D9 C1K ROLF 41.1 kB
LDT
LDT File - BDS100 LED43/740 I DW50 DGR D9 C1K LDT 40.1 kB