Signify UrbanStar, Urban road & street light, 13.8 W, 1848 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66, SRG6-6

BDS100 LED22/740 I DM50 DGR CLO C5K

New

Product Description

Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit (On/Off), Constant light output, 1848 lm, 13.8 W, 134 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 5.0 m without plug, Plug-in connector 2-pole Wieland/Adels compatible

Order code: 912300023988
Full order code: 871869945040300

Specifications

Lamp family code
LED22 [LED module 2200 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS100 LED22/740 I DM50 DGR CLO C5K txt 4.8 kB
Product leaflet
Localized commercial leaflet 912300023988 en_AA pdf 343.0 kB

Brochures

Install instructions
Mounting instruction of UrbanStar pdf 1.2 MB

Visuals

Product-Photographs-912300023988_EU
Multiple assets - Visuals
Product-Diagrams-912300023988_EU
Multiple assets - Visuals
CAD Drawings
Urban Star-BDS100-3D04.dxf dxf 380.3 kB
CAD Drawings
Urban Star-BDS100-3D03.dwg dwg 341.7 kB
CAD Drawings
Urban Star-BDS100-3D08.sat sat 52.9 kB
CAD Drawings
Urban Star-BDS100-3D05.m3d m3d 56.0 kB
CAD Drawings
Urban Star-BDS100-3D09.r3d r3d 209.1 kB
CAD Drawings
Urban Star-BDS100-3D07.max max 752.0 kB

Photometry and Lighting design

IES
IES File - BDS100 LED22/740 I DM50 DGR CLO C5K IES 49.6 kB
Revit file
63_PHILIPS_Urban Star-BDS100-3D.rfa zip 1.3 MB
Dialux
ULD File - BDS100 LED22/740 I DM50 DGR CLO C5K ULD 42.0 kB
Relux
ROLF File - BDS100 LED22/740 I DM50 DGR CLO C5K ROLF 36.5 kB
LDT
LDT File - BDS100 LED22/740 I DM50 DGR CLO C5K LDT 35.4 kB