Global - English

Signify UrbanFlex, Urban road & street light, 38 W, 5220 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6

BGP730 LED60-4S/730 II PSD D9 DM50 FG DG

Product Description

Urban road & street light, Aluminum die cast, Gray, Pole Mounting, Power supply unit with DALI interface, 5220 lm, 38 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060119
Full order code: 871951424069800

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060119 en_AA pdf 338.3 kB

Brochures

Install instructions
Mounting instruction of UrbanFlex pdf 2.8 MB

Visuals

Product-Photographs-912300060119_EU
Multiple assets - Visuals
Product-Diagrams-912300060119_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP730 LED60-4S/730 II PSD D9 DM50 FG DG IES
Dialux
ULD File - BGP730 LED60-4S/730 II PSD D9 DM50 FG DG ULD
Relux
ROLF File - BGP730 LED60-4S/730 II PSD D9 DM50 FG DG ROLFZ
LDT
LDT File - BGP730 LED60-4S/730 II PSD D9 DM50 FG DG LDT