Global - English

Signify UrbanFlex, Urban road & street light, 17.6 W, 1760 lm, 2200 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, SRG6-6

BPP729 LED20-4S/722 II PSD D9 DM11 FG DG

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI interface, 1760 lm, 17.6 W, 100 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060116
Full order code: 871951424066700

Specifications

Lamp family code
LED20 [LED Module 2000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060116 en_AA pdf 332.4 kB

Brochures

Install instructions
Mounting instruction of UrbanFlex pdf 2.8 MB

Visuals

Product-Photographs-912300060116_EU
Multiple assets - Visuals
Product-Diagrams-912300060116_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BPP729 LED20-4S/722 II PSD D9 DM11 FG DG IES
Dialux
ULD File - BPP729 LED20-4S/722 II PSD D9 DM11 FG DG ULD
Relux
ROLF File - BPP729 LED20-4S/722 II PSD D9 DM11 FG DG ROLFZ
LDT
LDT File - BPP729 LED20-4S/722 II PSD D9 DM11 FG DG LDT