Signify TownTune Central Post-Top, Urban road & street light, 21.5 W, 2482 lm, 4000 K, CRI70, DALI, Distribution symmetrical 50, Safety class II, IP66, STD

BDP260 LED35/740 II DS50 CLO 6MFQQ 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output, 2482 lm, 21.5 W, 115 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 6.0 m without plug, Internal connector

Order code: 912300024483
Full order code: 871869988453600

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP260 LED35/740 II DS50 CLO 6MFQQ 62P txt 6.0 kB
Product leaflet
Localized commercial leaflet 912300024483 en_AA pdf 108.4 kB

Brochures

Install instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024483_EU
Multiple assets - Visuals
Product-Diagrams-912300024483_EU
Multiple assets - Visuals