Signify TownTune Central Post-Top, Urban road & street light, 44 W, 4140 lm, 3000 K, CRI80, Distribution narrow 11, Safety class II, IP66, STD
BDP260 LED59-4S/830 PSU II DN11 62P
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 4140 lm, 44 W, 94 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code
- LED59 [LED module 5900 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years