Signify TownTune Central Post-Top, Urban road & street light, 21.5 W, 2482 lm, 4000 K, CRI70, Distribution symmetrical 50, Safety class II, IP66, STD

BDP260 LED35-4S/740 PSU II DS50 CLO 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), Constant light output, 2482 lm, 21.5 W, 115 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024405
Full order code: 871869987862700

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP260 LED35-4S/740 PSU II DS50 CLO 62P txt 5.9 kB
Product leaflet
Localized commercial leaflet 912300024405 en_AA pdf 136.5 kB

Brochures

Install instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024405_EU
Multiple assets - Visuals
Product-Diagrams-912300024405_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP260 LED35-4S/740 PSU II DS50 CLO 62P IES
Dialux
ULD File - BDP260 LED35-4S/740 PSU II DS50 CLO 62P ULD
Relux
ROLF File - BDP260 LED35-4S/740 PSU II DS50 CLO 62P ROLFZ
LDT
LDT File - BDP260 LED35-4S/740 PSU II DS50 CLO 62P LDT