Signify TownTune Central Post-Top DTD, Urban road & street light, 40.5 W, 3500 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, STD

BDP263 LED50-4S/830 PSU II DM10 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 3500 lm, 40.5 W, 86 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024453
Full order code: 871869988194800

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP263 LED50-4S/830 PSU II DM10 62P txt 5.8 kB
Product leaflet
Localized commercial leaflet 912300024453 en_AA pdf 135.0 kB

Brochures

Install instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024453_EU
Multiple assets - Visuals
Product-Diagrams-912300024453_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP263 LED50-4S/830 PSU II DM10 62P IES
Dialux
ULD File - BDP263 LED50-4S/830 PSU II DM10 62P ULD
Relux
ROLF File - BDP263 LED50-4S/830 PSU II DM10 62P ROLFZ
LDT
LDT File - BDP263 LED50-4S/830 PSU II DM10 62P LDT