Signify TownTune Central Post-Top DR, Urban road & street light, 60 W, 5520 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Interact Ready, Safety class I, IP66, MSP, STD

BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 5520 lm, 60 W, 92 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Internal connector

Order code: 912300024892
Full order code: 871951421543600

Specifications

Lamp family code
LED79 [LED module 7900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB txt 5.6 kB
Product leaflet
Localized commercial leaflet 912300024892 en_AA pdf 226.6 kB

Brochures

Install instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024892_EU
Multiple assets - Visuals
Product-Diagrams-912300024892_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB IES
Dialux
ULD File - BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB ULD
Relux
ROLF File - BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB ROLFZ
LDT
LDT File - BDP261 LED79-4S/830 SR DS50 DGRMSP P7SRB LDT