Signify TownTune Central Post-Top DR, Urban road & street light, 49.5 W, 4620 lm, 3000 K, CRI80, DALI, Distribution medium 10, Interact Ready, Safety class II, IP66, STD

BDP261 LED69-4S/830 II DM10 CLO SRTB 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 4620 lm, 49.5 W, 93 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024160
Full order code: 871869949029400

Specifications

Lamp family code
LED69 [LED module 6900 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024160 en_AA pdf 226.6 kB

Brochures

Install instructions
TownTune pdf 1.7 MB

Visuals

Product-Photographs-912300024160_EU
Multiple assets - Visuals
Product-Diagrams-912300024160_EU
Multiple assets - Visuals
CAD Drawings
BDP261, TownTune Central Post-Top with clear decorative ring dwg 96.3 kB

Photometry and Lighting design

IES
IES File - BDP261 LED69-4S/830 II DM10 CLO SRTB 62P IES
Dialux
ULD File - BDP261 LED69-4S/830 II DM10 CLO SRTB 62P ULD
Relux
ROLF File - BDP261 LED69-4S/830 II DM10 CLO SRTB 62P ROLFZ
LDT
LDT File - BDP261 LED69-4S/830 II DM10 CLO SRTB 62P LDT