Signify TownTune CCB, Urban road & street light, 24 W, 2730 lm, 3000 K, CRI70, Distribution wide 50, Safety class II, IP66, SRG6-6

BDP277 LED35-4S-730 II DW50 DGR D9 62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit (On/Off), 2730 lm, 24 W, 114 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060081
Full order code: 871951423916600

Specifications

Lamp family code
LED35 [LED module 3500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060081 en_AA pdf 137.0 kB

Brochures

Install instructions
TownTune pdf 1.4 MB

Visuals

Product-Photographs-912300060081_EU
Multiple assets - Visuals
Product-Diagrams-912300060081_EU
Multiple assets - Visuals
CAD Drawings
3D-r3d r3d 156.5 kB
CAD Drawings
3D-DXF DXF 601.9 kB
CAD Drawings
3D-sat sat 6.3 kB
CAD Drawings
3D-m3d m3d 15.0 kB
CAD Drawings
3D-max max 992.0 kB
CAD Drawings
3D-DWG DWG 375.7 kB

Photometry and Lighting design

IES
IES File - BDP277 LED35-4S-730 II DW50 DGR D9 62P IES
Dialux
ULD File - BDP277 LED35-4S-730 II DW50 DGR D9 62P ULD
Relux
ROLF File - BDP277 LED35-4S-730 II DW50 DGR D9 62P ROLFZ
LDT
LDT File - BDP277 LED35-4S-730 II DW50 DGR D9 62P LDT