Signify TownTune CCB, Urban road & street light, 24 W, 2730 lm, 3000 K, CRI70, Distribution symmetrical 50, Safety class II, IP66, SRG6-6
BDP276 LED35-4S-730 II DS50 D9 76P
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 76 mm, Power supply unit (On/Off), 2730 lm, 24 W, 114 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code
- LED35 [LED module 3500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years