Signify TownTune CCB, Urban road & street light, 12.6 W, 1560 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution Extra Wide DX52, Safety class I, IP66, SRG6-6
BDP276 LED20-4S-740 DX52 CLO-DDF1 62P
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 1, 1560 lm, 12.6 W, 124 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution Extra Wide DX52, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Specifications
- Lamp family code
- LED20 [LED Module 2000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years