Product Description
Urban road & street light, Aluminum, Black, Post-top for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 3800 lm, 35 W, 112 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole