Signify TownGuide Performer, Urban road & street light, 19.6 W, 2204 lm, 4000 K, CRI70, Distribution symmetrical, Safety class II, IP66, SRG6-6

BDP103 LED30/740 II DS PCC BK CLO 76P

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 76 mm, Power supply unit regulating with constant light output, Constant light output, 2204 lm, 19.6 W, 115 lm/W, 4000 K, (0.43, 0.40) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925868807
Full order code: 871951465883700

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP103 LED30/740 II DS PCC BK CLO 76P txt 4.6 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925868807 en_AA pdf 299.6 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925868807_EU
Multiple assets - Visuals
Product-Diagrams-910925868807_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP103 LED30/740 II DS PCC BK CLO 76P IES
Dialux
ULD File - BDP103 LED30/740 II DS PCC BK CLO 76P ULD
Relux
ROLF File - BDP103 LED30/740 II DS PCC BK CLO 76P ROLFZ
LDT
LDT File - BDP103 LED30/740 II DS PCC BK CLO 76P LDT