Global - English

Signify TownGuide Performer, Urban road & street light, 41 W, 3400 lm, 3000 K, CRI80, Distribution wide, Safety class II, IP66, SRG6-6

BDP105 LED50/830 II DW PCC GR 62P

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 3400 lm, 41 W, 83 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866625
Full order code: 871951407891800

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BDP105 LED50/830 II DW PCC GR 62P txt 4.6 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925866625 en_AA pdf 133.4 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925866625_EU
Multiple assets - Visuals
Product-Diagrams-910925866625_EU
Multiple assets - Visuals
CAD Drawings
3D-max max 1.2 MB
CAD Drawings
3D-r3d r3d 281.3 kB
CAD Drawings
3D-m3d m3d 19.0 kB

Photometry and Lighting design

IES
IES File - BDP105 LED50/830 II DW PCC GR 62P IES
Dialux
ULD File - BDP105 LED50/830 II DW PCC GR 62P ULD
Relux
ROLF File - BDP105 LED50/830 II DW PCC GR 62P ROLFZ
LDT
LDT File - BDP105 LED50/830 II DW PCC GR 62P LDT