Global - English

Signify TownGuide Performer, Urban road & street light, 16.6 W, 1625 lm, 4000 K, CRI70, Distribution residential wide, Safety class II, IP66, SRG6-6

BDP103 LED25/740 II DRW PCC GR 62P

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 1625 lm, 16.6 W, 98 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution residential wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866473
Full order code: 871951405906100

Specifications

Lamp family code
LED25 [LED Module 2500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP103 LED25/740 II DRW PCC GR 62P txt 4.6 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925866473 en_AA pdf 299.9 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925866473_EU
Multiple assets - Visuals
Product-Diagrams-910925866473_EU
Multiple assets - Visuals
CAD Drawings
3D-max max 1.1 MB
CAD Drawings
3D-r3d r3d 267.6 kB
CAD Drawings
3D-m3d m3d 19.0 kB

Photometry and Lighting design

IES
IES File - BDP103 LED25/740 II DRW PCC GR 62P IES
Dialux
ULD File - BDP103 LED25/740 II DRW PCC GR 62P ULD
Relux
ROLF File - BDP103 LED25/740 II DRW PCC GR 62P ROLFZ
LDT
LDT File - BDP103 LED25/740 II DRW PCC GR 62P LDT