Global - English

Signify TownGuide Performer, Urban road & street light, 27.5 W, 3320 lm, 4000 K, CRI70, Distribution symmetrical, Safety class II, IP66, MSP, SRG6-6

BDP101 LED40/740 II DS PCC GR MSP 62P

Product Description

Urban road & street light, Aluminum, Gray, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit regulating, 3320 lm, 27.5 W, 121 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866304
Full order code: 871869934534100

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BDP101 LED40/740 II DS PCC GR MSP 62P txt 4.6 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925866304 en_AA pdf 263.5 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925866304_EU
Multiple assets - Visuals
Product-Diagrams-910925866304_EU
Multiple assets - Visuals
CAD Drawings
3D-m3d m3d 15.5 kB
CAD Drawings
3D-r3d r3d 234.0 kB
CAD Drawings
3D-max max 1.1 MB

Photometry and Lighting design

IES
IES File - BDP101 LED40/740 II DS PCC GR MSP 62P IES
Dialux
ULD File - BDP101 LED40/740 II DS PCC GR MSP 62P ULD
Relux
ROLF File - BDP101 LED40/740 II DS PCC GR MSP 62P ROLFZ
LDT
LDT File - BDP101 LED40/740 II DS PCC GR MSP 62P LDT