Global - English

Signify TownGuide Performer, Urban road & street light, 41 W, 3700 lm, 3000 K, CRI80, Distribution wide, Safety class II, IP66, SRG6-6

BDP100 LED50/830 II DW PCC GR 62P

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 3700 lm, 41 W, 90 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925866288
Full order code: 871829190985900

Specifications

Lamp family code
LED50 [LED module 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP100 LED50/830 II DW PCC GR 62P txt 5.1 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925866288 en_AA pdf 132.1 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925866288_EU
Multiple assets - Visuals
Product-Diagrams-910925866288_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP100 LED50/830 II DW PCC GR 62P IES
Dialux
ULD File - BDP100 LED50/830 II DW PCC GR 62P ULD
Relux
ROLF File - BDP100 LED50/830 II DW PCC GR 62P ROLFZ
LDT
LDT File - BDP100 LED50/830 II DW PCC GR 62P LDT