Global - English

Signify TownGuide Performer, Urban road & street light, 27.5 W, 3080 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical, Safety class I, IP66, SRG6-6

BDP100 LED40/740 DS PCC GR DDF27 62P

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 27, 3080 lm, 27.5 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 910925452181
Full order code: 871869637308800

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - BDP100 LED40/740 DS PCC GR DDF27 62P txt 5.2 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910925452181 en_AA pdf 130.9 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910925452181_EU
Multiple assets - Visuals
Product-Diagrams-910925452181_EU
Multiple assets - Visuals
CAD Drawings
3D-r3d r3d 137.6 kB
CAD Drawings
3D-m3d m3d 15.0 kB
CAD Drawings
3D-max max 964.0 kB

Photometry and Lighting design

IES
IES File - BDP100 LED40/740 DS PCC GR DDF27 62P IES
Dialux
ULD File - BDP100 LED40/740 DS PCC GR DDF27 62P ULD
Relux
ROLF File - BDP100 LED40/740 DS PCC GR DDF27 62P ROLFZ
LDT
LDT File - BDP100 LED40/740 DS PCC GR DDF27 62P LDT