Global - English

Signify TownGuide Performer, Urban road & street light, 32.5 W, 2320 lm, 3000 K, CRI80, Distribution medium, Safety class II, IP66, SRG6-6

BDP101 LED40/830 II DM PCF SI 6 62P

Product Description

Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating, 2320 lm, 32.5 W, 71 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution medium, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 6.0 m without plug, Screw connection block 5-pole

Order code: 910500991230
Full order code: 871869632064800

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP101 LED40/830 II DM PCF SI 6 62P txt 4.8 kB
Dismantle Instructions
Dismantle Instructions pdf 2.6 MB
Product leaflet
Localized commercial leaflet 910500991230 en_AA pdf 264.0 kB

Brochures

Install instructions
TownGuide pdf 1.7 MB

Visuals

Product-Photographs-910500991230_EU
Multiple assets - Visuals
Product-Diagrams-910500991230_EU
Multiple assets - Visuals
CAD Drawings
3D-m3d m3d 15.5 kB
CAD Drawings
3D-r3d r3d 234.0 kB
CAD Drawings
3D-max max 1.1 MB

Photometry and Lighting design

IES
IES File - BDP101 LED40/830 II DM PCF SI 6 62P IES
Dialux
ULD File - BDP101 LED40/830 II DM PCF SI 6 62P ULD
Relux
ROLF File - BDP101 LED40/830 II DM PCF SI 6 62P ROLFZ
LDT
LDT File - BDP101 LED40/830 II DM PCF SI 6 62P LDT