Signify MileWide LED gen2 large, Urban road & street light, 60 W, 6786 lm, 3000 K, CRI70, Distribution medium 31, Interact Ready, Safety class II, IP66, MSP

BRP436 LED81-/830 II DM31 SI MSP CLO SRT

Product Description

Urban road & street light, Aluminum, Silver, Marine salt protected coating, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 6786 lm, 60 W, 115 lm/W, 3000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Cable 0.5 m with cable connector 3-pole, Connection unit 3-pole

Order code: 910925869775
Full order code: 872016946595400

Specifications

Lamp family code
LED80 [LED module 8000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRP436 LED81-/830 II DM31 SI MSP CLO SRT txt 5.1 kB
Product leaflet
Localized commercial leaflet 910925869775 en_AA pdf 260.7 kB

Brochures

Install instructions
Mounting instructions MileWide gen2 BPP435 BPP436 pdf 1.6 MB
Install instructions
Mounting instruction of MileWide LED gen2 pdf 973.4 kB

Visuals

Product-Photographs-910925869775_EU
Multiple assets - Visuals
Product-Diagrams-910925869775_EU
Multiple assets - Visuals
CAD Drawings
MileWide LED gen2 large BPP436 m3d 123.0 kB
CAD Drawings
MileWide2_Large-BPP436-3D07.max max 832.0 kB
CAD Drawings
MileWide2_Large-BPP436-3D09.r3d r3d 119.8 kB

Photometry and Lighting design

IES
IES File - BRP436 LED81-/830 II DM31 SI MSP CLO SRT IES
Dialux
ULD File - BRP436 LED81-/830 II DM31 SI MSP CLO SRT ULD
Relux
ROLF File - BRP436 LED81-/830 II DM31 SI MSP CLO SRT ROLFZ
LDT
LDT File - BRP436 LED81-/830 II DM31 SI MSP CLO SRT LDT

Other

Environmental product declaration
EPD-MileWide-LED-gen2-large-BRP436-BPP436-Ref-910770225282 pdf 1.5 MB