Global - English

Signify Jargeau LED gen3, Urban road & street light, 30.5 W, 2400 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66

BDP651 LED40-4S/830 PSD-SR II DS50 GF BK

Product Description

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 2400 lm, 30.5 W, 79 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode

Order code: 912300060298
Full order code: 872016904739600

Specifications

Lamp family code
LED40 [LED module 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDP651 LED40-4S/830 PSD-SR II DS50 GF BK txt 5.4 kB
Product leaflet
Localized commercial leaflet 912300060298 en_AA pdf 150.2 kB

Brochures

Install instructions
Jargeau LED gen3 installation instructions pdf 1.7 MB

Visuals

Product-Photographs-912300060298_EU
Multiple assets - Visuals
Product-Diagrams-912300060298_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDP651 LED40-4S/830 PSD-SR II DS50 GF BK IES
Dialux
ULD File - BDP651 LED40-4S/830 PSD-SR II DS50 GF BK ULD
Relux
ROLF File - BDP651 LED40-4S/830 PSD-SR II DS50 GF BK ROLFZ
LDT
LDT File - BDP651 LED40-4S/830 PSD-SR II DS50 GF BK LDT