Signify Jargeau LED gen3, Urban road & street light, 38 W, 3250 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66
BDP651 LED50/830 II DM50 MK-WH GF BALL 6
Product Description
Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit (On/Off), 3250 lm, 38 W, 86 lm/W, 3000 K, (0.381, 0.379) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible
Specifications
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years