Global - English

Signify Copenhagen LED gen2 mini, Urban road & street light, 7.2 W, 772 lm, 3000 K, CRI80, Internal (no external connection), Distribution symmetrical 50, Interact Ready, Safety class II, IP66, SRG6-10

BWS559 LED8/830 II DS50 CLO-SRB STDE

Product Description

Urban road & street light, Polyethylene, Grey, Wall-mounting bracket, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 772 lm, 7.2 W, 93 lm/W, 3000 K, SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Connection unit 2-pole

Order code: 919008636706
Full order code: 872016912935100

Specifications

Lamp family code
LED8 [LED Module 800 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BWS559 LED8/830 II DS50 CLO-SRB STDE txt 6.1 kB
Product leaflet
Localized commercial leaflet 919008636706 en_AA pdf 286.4 kB

Brochures

Install instructions
Installation instructions Copenhagen LED gen2 mini pdf 8.1 MB

Visuals

Product-Photographs-919008636706_EU
Multiple assets - Visuals
Product-Diagrams-919008636706_EU
Multiple assets - Visuals