Signify Copenhagen LED gen2 mini, Urban road & street light, 15.8 W, 1881 lm, 3000 K, CRI80, Distribution medium 10, Safety class II, IP66, SRG6-6
BPS559 LED20/830 II DM10 GR CLO-DDF12 4
Product Description
Urban road & street light, Polyethylene, Gray, Pole-mounting bracket diameter 60 mm, Power supply unit regulating with constant light output, Constant light output and DynaDimmer fixed presets version 12, 1881 lm, 15.8 W, 119 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug
Specifications
- Lamp family code
- LED20 [LED Module 2000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years