Signify Copenhagen LED gen2 mini, Urban road & street light, 12 W, 1440 lm, 3000 K, CRI80, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDS559 LED15/830 II GL-DS50 CLO C4K

Product Description

Urban road & street light, Polyethylene, White, Catenary bracket, Power supply unit regulating with constant light output, Constant light output, 1440 lm, 12 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug

Order code: 919008634905
Full order code: 871951413050000

Specifications

Lamp family code
LED15 [LED module 1500 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS559 LED15/830 II GL-DS50 CLO C4K txt 6.0 kB
Product leaflet
Localized commercial leaflet 919008634905 en_AA pdf 140.9 kB

Brochures

Install instructions
Copenhagen Mini pdf 1.3 MB
Install instructions
Installation instructions Copenhagen LED gen2 mini pdf 9.6 MB

Visuals

Product-Photographs-919008634905_EU
Multiple assets - Visuals
Product-Diagrams-919008634905_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS559 LED15/830 II GL-DS50 CLO C4K IES
Dialux
ULD File - BDS559 LED15/830 II GL-DS50 CLO C4K ULD
Relux
ROLF File - BDS559 LED15/830 II GL-DS50 CLO C4K ROLFZ
LDT
LDT File - BDS559 LED15/830 II GL-DS50 CLO C4K LDT