Signify Copenhagen LED gen2 mini, Urban road & street light, 12.2 W, 1440 lm, 3000 K, CRI80, GPRS network, Distribution medium 31, Interact Ready, Safety class II, IP66, SRG6-6
BPS559 LED15/830 II DM31 GW CLO SRTB C4K
Product Description
Urban road & street light, Polyethylene, White, Pole-mounting bracket diameter 60 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1440 lm, 12.2 W, 118 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 4.0 m without plug
Specifications
- Lamp family code
- LED15 [LED module 1500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years