Signify Copenhagen LED gen2 large & mega, Urban road & street light, 33.5 W, 5651 lm, 4000 K, CRI70, Distribution medium 11, Safety class II, IP66, SRG6-6

BRS562 LED58/740 II DM11 GR CLO C10K FQQ

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 48 mm, Power supply unit regulating with constant light output, Constant light output, 5651 lm, 33.5 W, 169 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634939
Full order code: 871951413084500

Specifications

Lamp family code
LED58 [LED module 5800 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRS562 LED58/740 II DM11 GR CLO C10K FQQ txt 5.9 kB
Product leaflet
Localized commercial leaflet 919008634939 en_AA pdf 153.5 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 large pdf 7.8 MB

Visuals

Product-Photographs-919008634939_EU
Multiple assets - Visuals
Product-Diagrams-919008634939_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BRS562 LED58/740 II DM11 GR CLO C10K FQQ IES
Dialux
ULD File - BRS562 LED58/740 II DM11 GR CLO C10K FQQ ULD
Relux
ROLF File - BRS562 LED58/740 II DM11 GR CLO C10K FQQ ROLFZ
LDT
LDT File - BRS562 LED58/740 II DM11 GR CLO C10K FQQ LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen LED gen2 large pdf 1.4 MB