Signify Copenhagen LED gen2 large & mega, Urban road & street light, 164 W, 21174 lm, 3000 K, CRI80, GPRS network, Distribution medium 50, Interact Ready, Safety class II, IP66, SRG6-6
BSS563LED230/830II GL-DM50 CLOLS850 SRTB
Product Description
Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 21174 lm, 164 W, 129 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code
- LED230 [LED module 23000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years