Signify Copenhagen LED gen2 large & mega, Urban road & street light, 71 W, 9602 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66, SRG6-6

BDS563 LED100/830II GL-DM50CLOLS850 C10K

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output, 9602 lm, 71 W, 135 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634404
Full order code: 871951409080400

Specifications

Lamp family code
LED100 [LED module 10000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS563 LED100/830II GL-DM50CLOLS850 C10K txt 6.0 kB
Product leaflet
Localized commercial leaflet 919008634404 en_AA pdf 124.1 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 mega pdf 8.3 MB

Visuals

Product-Photographs-919008634404_EU
Multiple assets - Visuals
Product-Diagrams-919008634404_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS563 LED100/830II GL-DM50CLOLS850 C10K IES
Dialux
ULD File - BDS563 LED100/830II GL-DM50CLOLS850 C10K ULD
Relux
ROLF File - BDS563 LED100/830II GL-DM50CLOLS850 C10K ROLFZ
LDT
LDT File - BDS563 LED100/830II GL-DM50CLOLS850 C10K LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen LED gen2 mega pdf 1.4 MB