Signify Copenhagen LED gen2 large & mega, Urban road & street light, 120 W, 15306 lm, 3000 K, CRI80, GPRS network, Distribution medium 50, Interact Ready, Safety class II, IP66, SRG6-6

BSS562LED170/830IIGL-DM50CLO-LS850SRTB

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 15306 lm, 120 W, 128 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634399
Full order code: 871951409075000

Specifications

Lamp family code
LED170 [LED module 17000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BSS562LED170/830IIGL-DM50CLO-LS850SRTB txt 6.1 kB
Product leaflet
Localized commercial leaflet 919008634399 en_AA pdf 262.6 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 large pdf 7.8 MB

Visuals

Product-Photographs-919008634399_EU
Multiple assets - Visuals
Product-Diagrams-919008634399_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS562LED170/830IIGL-DM50CLO-LS850SRTB IES
Dialux
ULD File - BSS562LED170/830IIGL-DM50CLO-LS850SRTB ULD
Relux
ROLF File - BSS562LED170/830IIGL-DM50CLO-LS850SRTB ROLFZ
LDT
LDT File - BSS562LED170/830IIGL-DM50CLO-LS850SRTB LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen LED gen2 large pdf 1.4 MB