Signify Copenhagen City LED gen2 small, Urban road & street light, 37.5 W, 4968 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Interact Ready, Safety class II, IP66, SRG6-10

BDS761 LED50/830 II MDM GW SRTB C10K

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Sensor ready driver Interact System ready, 4968 lm, 37.5 W, 132 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636276
Full order code: 871951485044600

Specifications

Lamp family code
50S [LED module, system flux 5000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BDS761 LED50/830 II MDM GW SRTB C10K txt 6.0 kB
Product leaflet
Localized commercial leaflet 919008636276 en_AA pdf 257.1 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 small pdf 8.1 MB

Visuals

Product-Photographs-919008636276_EU
Multiple assets - Visuals
Product-Diagrams-919008636276_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS761 LED50/830 II MDM GW SRTB C10K IES
Dialux
ULD File - BDS761 LED50/830 II MDM GW SRTB C10K ULD
Relux
ROLF File - BDS761 LED50/830 II MDM GW SRTB C10K ROLFZ
LDT
LDT File - BDS761 LED50/830 II MDM GW SRTB C10K LDT