Signify Copenhagen City LED gen2 small, Urban road & street light, 24 W, 2988 lm, 3000 K, CRI80, GPRS network, Distribution wet road (DK), Interact Ready, Safety class II, IP66, SRG6-6

BRS761 LED30/830 II GL-DK SRTB C10K

Product Description

Urban road & street light, Polyethylene, White, Side-entry for diameter 48 mm, Power supply unit with DALI and SystemReady interface, 2988 lm, 24 W, 125 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wet road (DK), IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008633846
Full order code: 871869958433700

Specifications

Lamp family code
LED30 [LED module 3000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRS761 LED30/830 II GL-DK SRTB C10K txt 6.1 kB
Product leaflet
Localized commercial leaflet 919008633846 en_AA pdf 229.8 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 small pdf 8.1 MB

Visuals

Product-Photographs-919008633846_EU
Multiple assets - Visuals
Product-Diagrams-919008633846_EU
Multiple assets - Visuals
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 09 r3d 77.2 kB
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 07 max 924.0 kB
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 05 m3d 12.0 kB
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 04 dxf 352.3 kB
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 03 dwg 90.4 kB
CAD Drawings
Copenhagen City LED gen2 BRS761 GL SRT SRB 48 08 sat 3.7 kB

Photometry and Lighting design

Revit file
Copenhagen LED City gen2 BRS761 GL SRTSRB 48 3D zip 535.1 kB