Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 116 W, 13530 lm, 2200 K, CRI70, GPRS network, Metronomis distribution wide, Interact Ready, Safety class II, IP66, SRG6-6

BRS763 LED140/722 II MDW GR SRTB 10 60S

Product Description

Urban road & street light, Polyethylene, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13530 lm, 116 W, 117 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634806
Full order code: 871951409951700

Specifications

Lamp family code
LED140 [LED module 14000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BRS763 LED140/722 II MDW GR SRTB 10 60S txt 5.9 kB
Product leaflet
Localized commercial leaflet 919008634806 en_AA pdf 238.2 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 mega pdf 8.3 MB

Visuals

Product-Photographs-919008634806_EU
Multiple assets - Visuals
Product-Diagrams-919008634806_EU
Multiple assets - Visuals

Other

Environmental product declaration
Environmental product declaration of Copenhagen City LED gen2 mega pdf 873.0 kB