Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 98 W, 13604 lm, 2700 K, CRI70, GPRS network, Metronomis distribution wide, Interact Ready, Safety class II, IP66, SRG6-6
BRS763 LED140/727II GL-MDW SRTB 60S C10K
Product Description
Urban road & street light, Polyethylene, White, Side-entry for diameter 60 mm, Power supply unit with DALI and SystemReady interface, 13604 lm, 98 W, 139 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug
Specifications
- Lamp family code
- LED140 [LED module 14000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years