Signify Copenhagen City LED gen2 large & mega, Urban road & street light, 81 W, 10545 lm, 3000 K, CRI80, GPRS network, Metronomis distribution wide, Interact Ready, Safety class II, IP66, SRG6-6

BSS763LED110/830 II GL-MDW CLOLS850 SRTB

Product Description

Urban road & street light, Polyethylene, White, Suspension set simple, standard, Power supply unit with DALI and SystemReady interface and constant light output (integrated), Constant light output, 10545 lm, 81 W, 130 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 10 m without plug

Order code: 919008634408
Full order code: 871951409084200

Specifications

Lamp family code
LED110 [LED module 11000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - BSS763LED110/830 II GL-MDW CLOLS850 SRTB txt 6.2 kB
Product leaflet
Localized commercial leaflet 919008634408 en_AA pdf 258.1 kB

Brochures

Install instructions
Mounting instruction of Copenhagen (City) LED gen2 mega pdf 8.3 MB

Visuals

Product-Photographs-919008634408_EU
Multiple assets - Visuals
Product-Diagrams-919008634408_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS763LED110/830 II GL-MDW CLOLS850 SRTB IES
Dialux
ULD File - BSS763LED110/830 II GL-MDW CLOLS850 SRTB ULD
Relux
ROLF File - BSS763LED110/830 II GL-MDW CLOLS850 SRTB ROLFZ
LDT
LDT File - BSS763LED110/830 II GL-MDW CLOLS850 SRTB LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen City LED gen2 mega pdf 873.0 kB