Signify Copenhagen City Comfort LED small, Urban road & street light, 29 W, 1244 lm, 3000 K, CRI80, Distribution medium 32, Interact Ready, Safety class II, IP66, STDE
BDS961 LED40/830 II DM32 9005 CLOSRTB 10
Product Description
Urban road & street light, Bio-based polyethylene, Black, Marine salt protected coating, Recessed/ Surface/ Suspended, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 1244 lm, 29 W, 43 lm/W, 3000 K, (0.43, 0.40) SDCM <0.003, CRI80, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code
- LED40S [LED module, system flux 4000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years