Signify Copenhagen City Comfort LED small, Urban road & street light, 29 W, 1840 lm, 3000 K, CRI80, Distribution medium 32, Interact Ready, Safety class II, IP66, STDE

BSS861 LED40/830 II DM32 GR CLO SRTB 10

Product Description

Urban road & street light, Bio-based polyethylene, Gray, Marine salt protected coating, Catenary bracket, Power supply unit with DALI and SystemReady interface and constant light output (integrated), 1840 lm, 29 W, 63 lm/W, 3000 K, (0.43, 0.40) SDCM <0.003, CRI80, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Standard surge protection + electro static discharge protection kV, Cable 10 m without plug, Flying leads/wires

Order code: 919008636890
Full order code: 872016977701900

Specifications

Lamp family code
LED40S [LED module, system flux 4000 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008636890 en_AA pdf 234.5 kB

Brochures

Install instructions
Mounting instruction of Copenhagen City Comfort LED small pdf 8.1 MB

Visuals

Product-Photographs-919008636890_EU
Multiple assets - Visuals
Product-Diagrams-919008636890_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS861 LED40/830 II DM32 GR CLO SRTB 10 IES
Dialux
ULD File - BSS861 LED40/830 II DM32 GR CLO SRTB 10 ULD
Relux
ROLF File - BSS861 LED40/830 II DM32 GR CLO SRTB 10 ROLFZ
LDT
LDT File - BSS861 LED40/830 II DM32 GR CLO SRTB 10 LDT

Other

Environmental product declaration
Environmental product declaration pdf 756.9 kB
Environmental product declaration
Appendix of Environmental product declaration pdf 798.4 kB