Signify Copenhagen City Comfort LED large, Center 3/4" thread, Urban road & street light, 69 W, D460 mm; H354 mm, 11399 lm, 4000 K, CRI70, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10

BDS962 LED120/740 II MDW 9005 CLOSRTB 10

Product Description

Center 3/4" thread, Urban road & street light, D460 mm; H354 mm, Polyethylene, Black, Jet black (RAL9005), Marine salt protected coating, Sensor ready driver Interact System ready, Constant light output, 11399 lm, 69 W, 165 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639065
Full order code: 872016977005800

Specifications

Lamp family code
LED120 [LED module 12000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED system in flux
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008639065 en_AA pdf 258.4 kB

Brochures

Install instructions
Mounting instruction of Copenhagen City Comfort LED large pdf 7.7 MB

Visuals

Product-Photographs-919008639065_EU
Multiple assets - Visuals
Product-Diagrams-919008639065_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BDS962 LED120/740 II MDW 9005 CLOSRTB 10 IES
Dialux
ULD File - BDS962 LED120/740 II MDW 9005 CLOSRTB 10 ULD
Relux
ROLF File - BDS962 LED120/740 II MDW 9005 CLOSRTB 10 ROLFZ
LDT
LDT File - BDS962 LED120/740 II MDW 9005 CLOSRTB 10 LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen City Comfort pdf 1.4 MB