Signify Copenhagen City Comfort LED large, Suspended, Urban road & street light, 74 W, D460 mm; H319 mm, 9476 lm, 3000 K, CRI80, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10
BSS962 LED100/830 II MDW GR CLO SRTB 10
Product Description
Suspended, Urban road & street light, D460 mm; H319 mm, Polyethylene, Gray, Light gray (RAL7035), Marine salt protected coating, Sensor ready driver Interact System ready, Constant light output, 9476 lm, 74 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires
Specifications
- Lamp family code
- LED100 [LED module 10000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED system in flux
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years