Signify Copenhagen City Comfort LED large, Side-entry, Urban road & Street light, 45 W, D460 mm; H360 mm, 5935 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, MSP, SRG6-10

BRS962 LED60/830 II MDWLOR 9005 DDF12 10

Product Description

Side-entry, Urban road & Street light, D460 mm; H360 mm, Polyethylene, Black, Jet black (RAL9005), Marine salt protected coating, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 12, 5935 lm, 45 W, 132 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639063
Full order code: 872016977003400

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED system in flux
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008639063 en_AA pdf 125.5 kB

Brochures

Install instructions
Mounting instruction of Copenhagen City Comfort LED large pdf 7.7 MB

Visuals

Product-Photographs-919008639063_EU
Multiple assets - Visuals
Product-Diagrams-919008639063_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BRS962 LED60/830 II MDWLOR 9005 DDF12 10 IES
Dialux
ULD File - BRS962 LED60/830 II MDWLOR 9005 DDF12 10 ULD
Relux
ROLF File - BRS962 LED60/830 II MDWLOR 9005 DDF12 10 ROLFZ
LDT
LDT File - BRS962 LED60/830 II MDWLOR 9005 DDF12 10 LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen City Comfort pdf 1.4 MB