Signify Copenhagen City Comfort LED large, Center 3/4" thread, Urban road & street light, 69 W, D460 mm; H354 mm, 11399 lm, 4000 K, CRI70, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10
BDS862 LED120/740 II MDW GW CLO SRTB 10
Product Description
Center 3/4" thread, Urban road & street light, D460 mm; H354 mm, Polyethylene, Housing Glow, bracket RAL 9007, Signal white (RAL9003), Gray aluminum (RAL9007), Marine salt protected coating, Sensor ready driver Interact System ready, Constant light output, 11399 lm, 69 W, 165 lm/W, 4000 K, (0.3818, 0.3796) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires
Specifications
- Lamp family code
- LED120 [LED module 12000 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED system in flux
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years