Signify Copenhagen City Comfort LED large, Suspended, Urban road & street light, 74 W, D460 mm; H319 mm, 9476 lm, 3000 K, CRI80, Distribution wide, Interact Ready, CLO, Safety class II, IP66, MSP, SRG6-10

BSS862 LED100/830 II MDW GR CLO SRTB 10

Product Description

Suspended, Urban road & street light, D460 mm; H319 mm, Polyethylene, Gray, Light gray (RAL7035), Marine salt protected coating, Sensor ready driver Interact System ready, Constant light output, 9476 lm, 74 W, 120 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639061
Full order code: 872016977001000

Specifications

Lamp family code
LED100 [LED module 10000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED system in flux
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008639061 en_AA pdf 259.2 kB

Brochures

Install instructions
Mounting instruction of Copenhagen City Comfort LED large pdf 7.7 MB

Visuals

Product-Photographs-919008639061_EU
Multiple assets - Visuals
Product-Diagrams-919008639061_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BSS862 LED100/830 II MDW GR CLO SRTB 10 IES
Dialux
ULD File - BSS862 LED100/830 II MDW GR CLO SRTB 10 ULD
Relux
ROLF File - BSS862 LED100/830 II MDW GR CLO SRTB 10 ROLFZ
LDT
LDT File - BSS862 LED100/830 II MDW GR CLO SRTB 10 LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen City Comfort pdf 1.4 MB