Signify Copenhagen City Comfort LED large, Side-entry, Urban road & Street light, 45 W, D460 mm; H360 mm, 5935 lm, 3000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66, MSP, SRG6-10

BRS862 LED60/830 II MDW LOR GW DDF12 10

Product Description

Side-entry, Urban road & Street light, D460 mm; H360 mm, Polyethylene, Housing Glow, bracket RAL 9007, Light gray (RAL7035), Signal white (RAL9003), Marine salt protected coating, Power supply unit with DynaDimmer, DynaDimmer with fixed presets version 12, 5935 lm, 45 W, 132 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug 2-pole, Flying leads/wires

Order code: 919008639060
Full order code: 872016977000300

Specifications

Lamp family code
LED60 [LED module 6000 lm]
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED system in flux
Service tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 919008639060 en_AA pdf 118.9 kB

Brochures

Install instructions
Mounting instruction of Copenhagen City Comfort LED large pdf 7.7 MB

Visuals

Product-Photographs-919008639060_EU
Multiple assets - Visuals
Product-Diagrams-919008639060_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BRS862 LED60/830 II MDW LOR GW DDF12 10 IES
Dialux
ULD File - BRS862 LED60/830 II MDW LOR GW DDF12 10 ULD
Relux
ROLF File - BRS862 LED60/830 II MDW LOR GW DDF12 10 ROLFZ
LDT
LDT File - BRS862 LED60/830 II MDW LOR GW DDF12 10 LDT

Other

Environmental product declaration
Environmental product declaration of Copenhagen City Comfort pdf 1.4 MB